SNLS505H July   2016  – July 2026 DP83822H , DP83822HF , DP83822I , DP83822IF

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements, Power-Up Timing
    7. 6.7  Timing Requirements, Power-Up With Unstable XI Clock
    8. 6.8  Timing Requirements, Reset Timing
    9. 6.9  Timing Requirements, Serial Management Timing
    10. 6.10 Timing Requirements, 100Mbps MII Transmit Timing
    11. 6.11 Timing Requirements, 100Mbps MII Receive Timing
    12. 6.12 Timing Requirements, 10Mbps MII Transmit Timing
    13. 6.13 Timing Requirements, 10Mbps MII Receive Timing
    14. 6.14 Timing Requirements, RMII Transmit Timing
    15. 6.15 Timing Requirements, RMII Receive Timing
    16. 6.16 Timing Requirements, RGMII
    17. 6.17 Normal Link Pulse Timing
    18. 6.18 Auto-Negotiation Fast Link Pulse (FLP) Timing
    19. 6.19 10BASE-Te Jabber Timing
    20. 6.20 100BASE-TX Transmit Latency Timing
    21. 6.21 100BASE-TX Receive Latency Timing
    22. 6.22 Timing Diagrams
    23. 6.23 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Energy Efficient Ethernet
        1. 7.3.1.1 EEE Overview
        2. 7.3.1.2 EEE Negotiation
      2. 7.3.2 Wake-on-LAN Packet Detection
        1. 7.3.2.1 Magic Packet Structure
        2. 7.3.2.2 Magic Packet Example
        3. 7.3.2.3 Wake-on-LAN Configuration and Status
      3. 7.3.3 Start of Frame Detect for IEEE 1588 Time Stamp
      4. 7.3.4 Clock Output
    4. 7.4 Device Functional Modes
      1. 7.4.1  MAC Interfaces
        1. 7.4.1.1 Media Independent Interface (MII)
        2. 7.4.1.2 Reduced Media Independent Interface (RMII)
        3. 7.4.1.3 RMII Repeater Mode
        4. 7.4.1.4 Reduced Gigabit Media Independent Interface (RGMII)
      2. 7.4.2  Serial Management Interface
        1. 7.4.2.1 Extended Register Space Access
        2. 7.4.2.2 Write Address Operation
        3. 7.4.2.3 Read Address Operation
        4. 7.4.2.4 Write (No Post Increment) Operation
        5. 7.4.2.5 Read (No Post Increment) Operation
        6. 7.4.2.6 Write (Post Increment) Operation
        7. 7.4.2.7 Read (Post Increment) Operation
        8. 7.4.2.8 Example Write Operation (No Post Increment)
        9. 7.4.2.9 Example Read Operation (No Post Increment)
      3. 7.4.3  100BASE-TX
        1. 7.4.3.1 100BASE-TX Transmitter
          1. 7.4.3.1.1 Code-Group Encoding and Injection
          2. 7.4.3.1.2 Scrambler
          3. 7.4.3.1.3 NRZ to NRZI Encoder
          4. 7.4.3.1.4 Binary to MLT-3 Converter
        2. 7.4.3.2 100BASE-TX Receiver
      4. 7.4.4  100BASE-FX
        1. 7.4.4.1 100BASE-FX Transmit
        2. 7.4.4.2 100BASE-FX Receive
      5. 7.4.5  10BASE-Te
        1. 7.4.5.1 Squelch
        2. 7.4.5.2 Normal Link Pulse Detection and Generation
        3. 7.4.5.3 Jabber
        4. 7.4.5.4 Active Link Polarity Detection and Correction
      6. 7.4.6  Auto-Negotiation (Speed / Duplex Selection)
      7. 7.4.7  Auto-MDIX Resolution
      8. 7.4.8  Loopback Modes
        1. 7.4.8.1 Near-End Loopback
        2. 7.4.8.2 MII Loopback
        3. 7.4.8.3 PCS Loopback
        4. 7.4.8.4 Digital Loopback
        5. 7.4.8.5 Analog Loopback
        6. 7.4.8.6 Far-End (Reverse) Loopback
      9. 7.4.9  BIST Configurations
      10. 7.4.10 Cable Diagnostics
        1. 7.4.10.1 TDR
      11. 7.4.11 Fast Link Down Functionality
    5. 7.5 Programming
      1. 7.5.1 Hardware Bootstrap Configurations
      2. 7.5.2 LED Configuration
      3. 7.5.3 PHY Address Configuration
  9. Register Maps
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPI Network Circuit
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Fiber Network Circuit
        1. 9.2.2.1 Design Requirements
          1. 9.2.2.1.1 Clock Requirements
            1. 9.2.2.1.1.1 Oscillator
            2. 9.2.2.1.1.2 Crystal
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 MII Layout Guidelines
          2. 9.2.2.2.2 RMII Layout Guidelines
          3. 9.2.2.2.3 RGMII Layout Guidelines
          4. 9.2.2.2.4 MDI Layout Guidelines
        3. 9.2.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power Supply Characteristics
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Transformer Layout
          1. 9.4.1.3.1 Transformer Recommendations
        4. 9.4.1.4 Metal Pour
        5. 9.4.1.5 PCB Layer Stacking
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
Scrambler

The scrambler is required to control the radiated emissions at the media connector and on the twisted-pair cable. By scrambling the data, the total energy launched onto the cable is randomly distributed over a wide frequency range. Without the scrambler, energy levels at the MDI and on the cable can peak beyond FCC limitations at frequencies related to repeating 5B sequences (that is, continuous transmission of IDLEs).

The scrambler is configured as a closed loop linear feedback shift register (LFSR) with an 11-bit polynomial. The output of the closed loop LFSR is X-ORd with the serial NRZ data from the code-group encoder. The result is a scrambled data stream with sufficient randomization to decrease radiated emissions at certain frequencies by as much as 20dB.

A serial descrambler is used to descramble the received MLT3 decoded data. The descrambler must generate an identical data scrambling sequence (N) to recover the original unscrambled data (UD) from the scrambled data (SD) as represented in the equations:

SD = (UD ⊕ N) (1)

UD = (SD ⊕ N) (2)

Synchronization of the descrambler to the original scrambling sequence (N) is achieved based on the knowledge that the incoming scrambled data stream consists of scrambled IDLE data (which is continuous stream of 1s). After the descrambler has recognized 88 consecutive IDLE symbols (or approximately 18 5-bit IDLE codes) where an IDLE symbol is bit decoded as ‘b1 after descrambling, the descrambler synchronizes to the receive data stream and generate unscrambled data in the form of unaligned 5B code-groups. To maintain synchronization, the descrambler must continuously monitor the validity of the generated unscrambled data. To verify this, the received symbols are continuously monitored to check for any non-IDLE symbols received before start of packet (that is, /J/K/). If 3 consecutive errors occur (for example, if descrambled bits are received as ‘b0 but don’t represent /J/ symbol), the scrambler is forced to unlock state and reset to reacquire a synchronization. Similarly, if the symbol following /J/ doesn’t match /K/ (the 2nd SSD symbol), the scrambler is forced to unlock state and reset to reacquire a synchronization.