SNLS504D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:11 | RESERVED | 0, RO | RESERVED |
10:8 | RESERVED | 0x2, RW | RESERVED |
7 | RESERVED | 0, RO | RESERVED |
6:4 | RESERVED | 0x2, RW | RESERVED |
3 | RESERVED | 0, RO | RESERVED |
2:0 | ENERGY_LOST_FLD_THR | 0x1, RW | Energy Lost Threshold for FLD Energy Lost Mode ENERGY_LOST_FLD_THR will be asserted if energy detector accumulator falls below this threshold. When using strap to enable FLD feature, this bit defaults to 0x2. Register write is needed to change it to 0x1. Changing the field to other value is not advised. |