Changes from Revision C (October 2019) to Revision D (November 2022)
- Updated Start of Frame Detect for IEEE 1588 time
stampGo
- Updated Electrical CharacteristicsGo
- Added Phy has internal 100 Ohm differential termination in Section 7.4.1.1
Go
- Added following wording to the end of first paragraph in Section 7.4.3.9 "DP83867 devices manufactured after August, 2022, have an increased random seed value
that now includes 255 different seed values to expedite Auto-MDIX resolution with a link
partner."Go
- Changed Bit 11:10 SPEED_OPT_ATTEMPT_CNT to RW description in
Go
- Changed bits 15:9, so that bit 12 can be '1'. Bit 7 description updated
Section 7.6.31
Go
- Added Register 0x008AGo
- Added Register 0x00B3Go
- Added Register 0x00C0Go
- Added Register 0x0100Go