SNLS504D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
T1 | Transmit SFD variation(1)(2) | 1000-Mb Master | 0 | 0 | ns | |
1000-Mb Slave | 0 | 0 | ns | |||
100-Mb | 0 | 8 | ns | |||
T2 | Receive SFD variation(1)(2) | 1000-Mb Master | –4 | 4 | ns | |
1000-Mb Slave | 0 | 0 | ns | |||
100-Mb | 0 | 0 | ns |