SLVSM69 November 2026 DP83C1111
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
There are several loopback options within the DP83C1111x that test and verify various functional blocks within the PHY. Enabling loopback modes allow for in-circuit testing of the digital and analog data paths. The DP83C1111x configures to any one of the Near-end Loopback modes or to the far-end (reverse) loopback mode. MII loopback configures using the BASIC mode Control Register (BMCR, address 0x0000). All other loopback modes are enabled using the BIST Control Register (BISCR, address 0x0016). Except where otherwise noted, loopback modes are supported for all speeds (10/100Mbps and all MAC interfaces).
Figure 7-8 Loopback Test Modes