SLVSM69 November 2026 DP83C1111
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The 100BASE-TX receiver consists of several functional blocks which convert the scrambled MLT-3 125Mbps serial data stream to synchronous to 4-bit data provided to the MII and 2-bit wide data to the RMII.
The receive section consists of the following functional blocks: