SLVSM69 November   2026 DP83C1111

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 DP83C1111x Device Comparison
  6. 5 Pin Configuration and Function
    1. 5.1 Pin Configuration and Functions (DP83C1111xM)
    2. 5.2 Pin Configuration and Functions (DP83C1111xRL)
    3. 5.3 Pin Configuration and Functions (DP83C1111xRF)
  7. 6 Specifications
    1. 6.1 Thermal Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Auto-Negotiation (Speed/Duplex Selection)
      2. 7.3.2  Auto-MDIX Resolution
      3. 7.3.3  Energy Efficient Ethernet
        1. 7.3.3.1 EEE Overview
        2. 7.3.3.2 EEE Negotiation
      4. 7.3.4  EEE for Legacy MACs Not Supporting 802.3az
      5. 7.3.5  Wake-on-LAN Packet Detection
        1. 7.3.5.1 Magic Packet Structure
        2. 7.3.5.2 Magic Packet Example
        3. 7.3.5.3 Wake-on-LAN Configuration and Status
      6. 7.3.6  Low Power Modes
        1. 7.3.6.1 Active Sleep
        2. 7.3.6.2 IEEE Power-Down
        3. 7.3.6.3 Deep Power Down State
      7. 7.3.7  Clock Output
      8. 7.3.8  Media Independent Interface (MII)
      9. 7.3.9  Reduced Media Independent Interface (RMII)
      10. 7.3.10 RMII Repeater Mode
      11. 7.3.11 Serial Management Interface
        1. 7.3.11.1 Extended Register Space Access
        2. 7.3.11.2 Write Address Operation
        3. 7.3.11.3 Read Address Operation
        4. 7.3.11.4 Write (No Post Increment) Operation
        5. 7.3.11.5 Read (No Post Increment) Operation
        6. 7.3.11.6 Example Write Operation (No Post Increment)
      12. 7.3.12 100BASE-TX
        1. 7.3.12.1 100BASE-TX Transmitter
          1. 7.3.12.1.1 Code-Group Encoding and Injection
          2. 7.3.12.1.2 Scrambler
          3. 7.3.12.1.3 NRZ to NRZI Encoder
          4. 7.3.12.1.4 Binary to MLT-3 Converter
        2. 7.3.12.2 100BASE-TX Receiver
      13. 7.3.13 10BASE-Te
        1. 7.3.13.1 Squelch
        2. 7.3.13.2 Normal Link Pulse Detection and Generation
        3. 7.3.13.3 Jabber
        4. 7.3.13.4 Active Link Polarity Detection and Correction
      14. 7.3.14 Loopback Modes
        1. 7.3.14.1 Near-end Loopback
        2. 7.3.14.2 MII Loopback
        3. 7.3.14.3 PCS Loopback
        4. 7.3.14.4 Digital Loopback
        5. 7.3.14.5 Analog Loopback
        6. 7.3.14.6 Far-End (Reverse) Loopback
      15. 7.3.15 BIST Configurations
      16. 7.3.16 Cable Diagnostics
        1. 7.3.16.1 Time Domain Reflectometry (TDR)
      17. 7.3.17 LED and GPIO Configuration
    4. 7.4 DP83C1111x Configuration
      1. 7.4.1 Hardware Bootstraps Configuration
        1. 7.4.1.1 DP83C1111x Hardware Configurations
  9. 8 DP83C1111x Registers
    1. 8.1 DP83C1111x Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Twisted-Pair Interface (TPI) Network Circuit
      2. 9.2.2 Transformer Recommendations
      3. 9.2.3 Capacitive DC Blocking
      4. 9.2.4 Design Requirements
        1. 9.2.4.1 Clock Requirements
          1. 9.2.4.1.1 Oscillator
          2. 9.2.4.1.2 Crystal
      5. 9.2.5 Detailed Design Procedure
        1. 9.2.5.1 MII Layout Guidelines
        2. 9.2.5.2 RMII Layout Guidelines
        3. 9.2.5.3 MDI Layout Guidelines
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Transformer Layout
        4. 9.4.1.4 Metal Pour
        5. 9.4.1.5 PCB Layer Stacking
          1. 9.4.1.5.1 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHB|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions (DP83C1111xRF)

The DP83C1111xRF incorporates the reduced media-independent interface (RMII) as specified in the RMII specification v1.2. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3 MII as specified in Clause 22. In RMII Follower mode, the MAC must provides a 50MHz clock to the DP83C1111xRF 50MHZ_IN_RMII pin.

DP83C1111 DP83C1111xRF  RHB Package32-Pin QFN(Top
                    View) Figure 5-3 DP83C1111xRF
RHB Package

32-Pin QFN
(Top View)
Table 5-3 Pin Functions (DP83C1111xRF)
PINTYPE(1)DESCRIPTION
NAMENO.
RBIAS1ARBIAS (Bias resistor): A value 6.49kΩ with 1% precision connected to ground.

CEXT

2

A

External Capacitor: Connect the CEXT pin through a 2nF capacitor to GND.

RD_M

3

A

Differential Receive Input (PMD): These differential inputs are automatically configured to accept either 10BASE-Te, 100BASE-TX specific signaling mode.

RD_P

4

A

TX_M

5

A

Differential Transmit Output (PMD): These differential outputs are configured to either 10BASE-Te or 100BASE-TX signaling mode based on configuration chosen for PHY.

TX_P

6

A

VDDA3V3

7

Power

Input Analog Supply: 3.3V. For decoupling capacitor requirements, refer to Power Supply Recommendations section of datasheet.
RMII_EN8Reset: I, PDRMII Enable. This pin must be pulled to VDDIO through a 2.49kΩ to enable the RMII mode.
RX_D09Reset: I, PD

Active: O
Receive Data (MAC): Symbols received on the cable are decoded and presented on these pins synchronous to the rising edge of RX_CLK. and contains valid data when RX_DV is asserted. 2-bits RX_D[1:0] is received in RMII mode.
RX_D110Reset: I, PD

Active: O
INT11Reset: I, PU;

Active: O, PU
Interrupt: Register access is required to configure this pin as an interrupt. When this pin is configured as an interrupt pin, this pin is asserted low when an interrupt condition occurs. The pin has an open-drain output with a weak internal pullup resistor (9.5kΩ). Some applications require an external PU resistor.
RF_EN12Reset: I, PDRMII Follower Enable. This pin must be pulled to VDDIO through a 2.49kΩ to enable the RMII Follower mode.
NC13ANo Connect.
VDDIO14PowerI/O Supply Voltage: 3.3V or 1.8V. For decoupling capacitor requirements, refer to Power Supply Recommendations section of datasheet.
50MHZ_IN_RMII15ARMII 50MHz Input (MAC): In RMII Follower mode, MAC provides a 50MHz ± 50ppm reference clock to the DP83C1111xRF.
TX_D016Reset: I, PD

Active: I, PD
Transmit Data (MAC): In RMII mode, TX_D[1:0] received from the MAC is synchronous to the rising edge of the reference clock.
TX_D117Reset: I, PD

Active: I, PD
NC18ANo Connect.
NC19ANo Connect.
TX_EN20Reset: I, PD Active: I, PDTransmit Enable (MAC): TX_EN is presented on the rising edge of the TX_CLK. TX_EN indicates the presence of valid data inputs on TX_D[1:0] in RMII mode. TX_EN is an active high signal.
RST_N21Reset: I, PU Active: I, PUReset Low: RST_N pin is an active low reset input. Asserting this pin low for at least 25μs forces a reset process to occur. Initiation of reset causes strap pins to be re-scanned and resets all the internal registers of the PHY to default value.
MDC22Reset: I, PD Active: I, PDManagement Data Clock: Synchronous clock to the MDIO serial management input/output data. This clock can be asynchronous to the MAC transmit and receive clocks. The maximum clock rate is 25MHz. There is no minimum clock rate.
MDIO23Reset: I, PU Active: I/O, PUManagement Data I/O: Bi-directional management data signal that can be sourced by the management station or the PHY. This pin has internal pullup resistor of 10kΩ. An external pullup resistor can be added if needed.
LED024Reset: I, PD Active: O LED0: This LED indicates transmit and receive activity in addition to the status of the Link. The LED is ON when link is good. The LED blinks when the transmitter or receiver is active. LED polarity is auto-detected (Active Low/ Active High) based on external pull-up or pull-down on the pin.
LED1/CLKOUT25Reset: I, PU Active: OLED1/CLKOUT: This pin provides 25MHz reference clock from XI as default output after power-on reset (POR). The output is not affected by Resets allowing Application to reset PHY without impacting other system getting impacted. The output clock switches off only by Deep Power Down. The pin can be configured to act as LED1 using the LED1_EN strapping pin or register configuration. The LED is ON when link is 100Mbps, and remains OFF if link is 10Mbps or no link. The LED polarity is auto-detected (Active Low/ Active High) based on external pull-up or pull-down on the pin. This strap only latches on power-up and not on pin reset.
RX_DVCRS_DV26Reset: I, PD Active: OReceive Data Valid (MAC): Receive Data Valid: In RMII mode, this pin acts as CRS_DV and combines the RMII Carrier and Receive Data Valid indications. This pin indicates valid data is present on the RX_D[1:0] in RMII mode. This pin can be configured to RX_DV in RMII mode to enable RMII Repeater Mode.
NC27ANo Connect.
LED1_EN28Reset: I, PDLED1 Enable: This pin can be pulled to VDDIO through a 2.49kΩ to enable LED1/CLKOUT pin as LED1 or leave floating to enable LED1/CLKOUT as CLKOUT
NC29ANo Connect.
NC30ANo Connect, can be driven with 3.3V
NC31ANo Connect.
NC32ANo Connect.