SNLS604F September 2020 – April 2025 DP83TG720S-Q1
PRODUCTION DATA
| PIN | STATE(1) | DESCRIPTION (2) | |
|---|---|---|---|
| NAME | NO. | ||
| MAC INTERFACE | |||
RX_D3 | 23 | S, PD, O | Receive Data: Symbols received on the cable are decoded and transmitted out of these pins synchronous to the rising edge of RX_CLK. Valid data is contained when RX_DV(decoded from RX_CTL) is asserted. A nibble, RX_D[3:0], is transmitted in RGMII mode. RX_M / RX_P: Differential SGMII Data Output. These pins transmit data from the PHY to the MAC. |
RX_D2 | 24 | ||
RX_D1 | 25 | ||
RX_D0 | 26 | ||
| RX_CLK | 27 | O | Receive Clock: In RGMII mode, PHY provides this 125MHz clock to MAC. Unused in SGMII mode |
| RX_CTRL | 15 | S, PD, O | RGMII Receive Control: Receive control combines receive data valid indication and receive error indication into a single signal. RX_DV is presented on the rising edge of RX_CLK and RX_ER is presented on the falling edge of RX_CLK. Used only as strap in SGMII mode |
| TX_CLK | 28 | I | Transmit Clock: In RGMII mode, MAC provides this 125MHz clock to PHY. Unused in SGMII mode |
| TX_CTRL | 29 | I | RGMII Transmit Control: Transmit control combines transmit enable and transmit error indication into a single signal. TX_EN is presented prior to the rising edge of TX_CLK; TX_ER is presented on the falling edge of TX_CLK. Unused in SGMII mode |
| TX_D3 | 30 | I | Transmit Data: In RGMII mode, the transmit data nibble, TX_D[3:0], is received from the MAC . TX_M / TX_P: Differential SGMII Data Input. These pins receive data that is transmitted from the MAC to the PHY. |
| TX_D2 | 31 | ||
TX_D1 | 32 | ||
TX_D0 | 33 | ||
| SERIAL MANAGEMENT INTERFACE | |||
| MDC | 1 | I | Management Data Clock: Synchronous clock to the MDIO serial management input and output data. |
| MDIO | 36 | OD, IO | Management Data Input/Output: Bidirectional management data signal that is sourced by either the management station or the PHY. This pin requires an external pull-up resistor (recommended value = 2.2kΩ) . |
| CONTROL INTERFACE | |||
| INT | 2 | PU, OD, O | Interrupt: Active-LOW output, which is asserted LOW when an interrupt condition occurs. This pin has a weak internal pullup. Register access is necessary to enable various interrupt triggers. Once an interrupt event flag is set, register access is required to clear the interrupt event on this pin. This pin can be configured as an Active-HIGH output using register[0x0011]. To capture the interrupt source reliably, status from interrupt registers x12, x13, x18 is recommended to be read after interrupt is asserted on int_n pin. |
| RESET | 3 | PU, I | RESET: Active-LOW input, which initializes or reinitializes the DP83TG720S-Q1. Asserting this pin LOW for at least 10μs forces a reset process to occur. All internal registers reinitialize to the default states as specified for each bit in the Register Map section. All bootstrap pins are resampled upon deassertion of reset. |
| INH | 10 | PMOS OD | INH: Active-HIGH PMOS open-drain output. When the PHY enters the sleep state, PHY releases the INH pin to allow an external pull-down resistor (recommended value = 10kΩ) to pull the line to ground. When in any other state, the INH pin drives a HIGH state to the VSLEEP rail. |
| WAKE | 8 | PD, I | WAKE: Active-HIGH (this pin works on VSLEEP domain) pulse on wake-up pin wakes up the PHY from the sleep state. For pulse width, refer to timing section. This pin can be directly tied to the VSLEEP rail when the sleep state is not used or left float. |
| STRP_1 | 14 | I | Strap 1: This pin is for strapping PHY_AD bits. |
| CLOCK INTERFACE | |||
| XI | 5 | I | Reference Clock Input: Reference clock 25MHz ±100ppm-tolerance crystal or oscillator input. The device supports either an external crystal resonator connected across pins XI and XO, or an external CMOS-level oscillator connected to pin XI only and XO left floating. |
| XO | 4 | O | Reference Clock Output: XO pin is used for crystal only. This pin is left floating when a CMOS-level oscillator is connected to XI. |
| LED/GPIO INTERFACE | |||
| LED_0 / GPIO_0 | 35 | S, PD, IO | LED_0: Link Status |
| LED_1 / GPIO_1 | 6 | S, PD, IO | LED_1: Link Status and BLINK for TX/RX Activity |
| CLKOUT / GPIO_2 | 16 | IO | Clock Output: 25MHz reference clock(buffered replication of XI) by default. If not used, clock output can be disabled by writing register 0x0453 = 0x0006. |
| MEDIUM DEPENDENT INTERFACE | |||
| TRD_M | 13 | IO | Differential Transmit and Receive: Bidirectional differential signaling configured for 1000BASE-T1 operation, IEEE 802.3bp compliant. |
| TRD_P | 12 | ||
| POWER AND GROUND CONNECTIONS | |||
| VDDA3P3 | 11 | SUPPLY | Core Supply: 3.3V. Refer to power supply recommendations for decoupling network. |
| VDDIO | 22, 34 | SUPPLY | IO Supply: 1.8V, 2.5V, or 3.3V. Refer to power supply recommendations for decoupling network. |
| VDD1P0 | 9, 21 | SUPPLY | Core Supply: 1.0V. Refer to power supply recommendations for decoupling network. |
| VSLEEP | 7 | SUPPLY | Sleep Supply: 3.3V. Refer to power supply recommendations for decoupling network. This pin shall be tied to VDDA3P3 if sleep functionality is not used. |
| GROUND | DAP | GROUND | Ground |
| DO NOT CONNECT | |||
| DNC | 17, 18, 19, 20 | DNC | DNC: Do Not Connect (test structures connected to these pins and must be kept floating to avoid damage or wrong mode entry of PHY) |