SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA783 , DRA786
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Gigabit Ethernet Switch (GMAC_SW) section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| rgmii0_rxc | RGMII0 Receive Clock | I | B18 |
| rgmii0_rxctl | RGMII0 Receive Control | I | C18 |
| rgmii0_rxd0 | RGMII0 Receive Data | I | A20 |
| rgmii0_rxd1 | RGMII0 Receive Data | I | C20 |
| rgmii0_rxd2 | RGMII0 Receive Data | I | B20 |
| rgmii0_rxd3 | RGMII0 Receive Data | I | A19 |
| rgmii0_txc | RGMII0 Transmit Clock | O | C16 |
| rgmii0_txctl | RGMII0 Transmit Enable | O | C17 |
| rgmii0_txd0 | RGMII0 Transmit Data | O | F17 |
| rgmii0_txd1 | RGMII0 Transmit Data | O | E17 |
| rgmii0_txd2 | RGMII0 Transmit Data | O | D16 |
| rgmii0_txd3 | RGMII0 Transmit Data | O | E16 |
| rgmii1_rxc | RGMII1 Receive Clock | I | D7 |
| rgmii1_rxctl | RGMII1 Receive Control | I | C10 |
| rgmii1_rxd0 | RGMII1 Receive Data | I | F8 |
| rgmii1_rxd1 | RGMII1 Receive Data | I | A7 |
| rgmii1_rxd2 | RGMII1 Receive Data | I | E8 |
| rgmii1_rxd3 | RGMII1 Receive Data | I | D8 |
| rgmii1_txc | RGMII1 Transmit Clock | O | C12 |
| rgmii1_txctl | RGMII1 Transmit Enable | O | D12 |
| rgmii1_txd0 | RGMII1 Transmit Data | O | B10 |
| rgmii1_txd1 | RGMII1 Transmit Data | O | A10 |
| rgmii1_txd2 | RGMII1 Transmit Data | O | F12 |
| rgmii1_txd3 | RGMII1 Transmit Data | O | E12 |
| mdio_d | Management Data | IO | B17 |
| mdio_mclk | Management Data Serial Clock | O | B19 |