SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Timers section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| timer1 | PWM output/event trigger input | IO | H21, H6 |
| timer2 | PWM output/event trigger input | IO | H2, K22 |
| timer3 | PWM output/event trigger input | IO | H5, K23 |
| timer4 | PWM output/event trigger input | IO | A16, L4 |
| timer5 | PWM output/event trigger input | IO | A18, K6 |
| timer6 | PWM output/event trigger input | IO | B17, H4 |
| timer7 | PWM output/event trigger input | IO | B16, H3 |
| timer8 | PWM output/event trigger input | IO | B18, G1 |
| timer9 | PWM output/event trigger input | IO | A19, L3 |
| timer10 | PWM output/event trigger input | IO | E17, J2 |
| timer11 | PWM output/event trigger input | IO | E16, H1 |
| timer12 | PWM output/event trigger input | IO | F16, K4 |
| timer13 | PWM output/event trigger input | IO | J25 |
| timer14 | PWM output/event trigger input | IO | J24 |
| timer15 | PWM output/event trigger input | IO | AA6, H24 |
| timer16 | PWM output/event trigger input | IO | AD3, H25 |