SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Recommended power supply decoupling capacitors main characteristics for commercial products whose ambient temperature is not to exceed +85C are shown in table below:
| Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 6,3 | 0603 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM188R60J226MEA0L |
| 10µF | 4,0 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60G106ME44 |
| 4.7µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J475ME95 |
| 2.2µF | 6,3 | 0402 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM155R60J225ME95 |
| 1µF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J105MEA2 |
| 470nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60G474ME90 |
| 220nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J224ME90 |
| 100nF | 6,3 | 0201 | Class 2 | X5R | - / + 20% | -55 to + 85 | - / + 15 | GRM033R60J104ME19 |
Recommended power supply decoupling capacitors main characteristics for automotive products are shown in table below:
| Value | Voltage [V] | Package | AEC-Q200 | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
|---|---|---|---|---|---|---|---|---|
| 22µF | 10 | 1206 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM31CR71A226KE02 |
| 10µF | 10 | 0805 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM21BR71A106KE22 |
| 4.7µF | 10 | 0805 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM21BC71A475KA73 |
| 2.2µF | 6,3 | 0603 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM188R70J225KE22 |
| 1µF | 10 | 0402 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM155C71A105KE38 |
| 470nF | 10 | 0402 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 22 | GCM155C71A474KE36 |
| 220nF | 25 | 0603 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM155R71A104KA55 |
| 100nF | 10 | 0402 | Yes | X7R | - / + 10% | -55 to + 125 | - / + 15 | GCM155R71C104MA55 |
| 100nF | 6.3 | 0201 | Yes | X7S | - / + 10% | -55 to + 125 | - / + 15 | GCM033C70J104K |
| 1.0μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC105R1C3 | ||
| 0.47μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC474R1C3 | ||
| 0.22μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC224R1C3 | ||
| 0.1μF | 10 | 3T-0805(3) | Yes | - / + 20% | -55 to + 125 | NFM21HC104R1C3 |