SBVS206A November 2012 – March 2015 DRV10866
PRODUCTION DATA.
The DRV10866 is simple to design with a single-layer or two layer printed-circuit-board (PCB) layout. During layout, the strategy of ground copper pour is very important to enhance the thermal performance. Use vias on the thermal pad to dissipate heat away from the IC. Refer to Figure 18 for an example of PCB layout.
Figure 18. PCB Layout Example