SLVSB25C August   2011  â€“ June 2015 DRV201
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
    6. 6.6 Data Transmission Timing
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VCM Driver Output Stage Operation
      2. 7.3.2 Ringing Compensation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Modes of Operation
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
        1. 7.5.1.1 Single Write to a Defined Location
        2. 7.5.1.2 Single Read from a Defined Location and Current Location
        3. 7.5.1.3 Sequential Read and Write
      2. 7.5.2 I2C Device Address, Start and Stop Condition
    6. 7.6 Register Maps
      1. 7.6.1 Register Address Map
      2. 7.6.2 Control Register (Control) Address - 0x02h
      3. 7.6.3 VCM MSB Current Control Register (VCM_Current_MSB) Address - 0x03h
      4. 7.6.4 VCM LSB Current Control Register (VCM_Current_LSB) Address - 0x04h
      5. 7.6.5 Status Register (Status) Address - 0x05h
      6. 7.6.6 Mode Register (Mode) Address - 0x06h
      7. 7.6.7 VCM Resonance Frequency Register (VCM_FREQ) Address - 0x07h
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 VCM Mechanical Ringing Frequency
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 User Example 1
        2. 8.2.2.2 User Example 2
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VBAT, ISOURCE, ISINK pin voltage(2) –0.3 5.5 V
Voltage at SDA, SCL –0.3 3.6 V
Continuous total power dissipation Internally limited
TJ Operating junction temperature –40 125 °C
TA Operating ambient temperature –40 85 °C
Tstg Storage temperature –55 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±4000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VBAT - Supply voltage 2.5 3.7 4.8 V
Voltage Range - SDA and SCL –0.1 3.3 3.6 V
TJ - Operating junction temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) DRV201 UNIT
YFM (PICOSTAR) YMB (DSBGA)
6 PINS 6 PINS
RθJA Junction-to-ambient thermal resistance 130.6 116.9 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 1.4 1.4 °C/W
RθJB Junction-to-board thermal resistance 37 22.2 °C/W
ψJT Junction-to-top characterization parameter 5.2 0.1 °C/W
ψJB Junction-to-board characterization parameter 37 22.2 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Over recommended free-air temperature range and over recommended input voltage range (typical at an ambient temperature range of 25°C) (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT VOLTAGE
VBAT Input supply voltage 2.5 3.7 4.8 V
VUVLO Undervoltage lockout threshold VBAT rising 2.2 V
VBAT falling 2
VHYS Undervoltage lockout hysteresis 50 100 250 mV
INPUT CURRENT
ISHUTDOWN Input supply current shutdown, includes switch leakage currents MAX: VBAT = 4.4 V 0.15 1 µA
ISTANDBY Input supply current standby, includes switch leakage currents MAX: VBAT = 4.4 V 120 200 µA
STARTUP, MODE TRANSITIONS, AND SHUTDOWN
t1 Shutdown to standby 100 µs
t2 Standby to active 100 µs
t3 Active to standby 100 µs
t4 Shutdown time Active or standby to shutdown 0.5 1 ms
VCM DRIVER STAGE
IRES Resolution 10 bits
Relative accuracy –10 10 LSB
Differential nonlinearity –1 1
Zero code error 0 mA
Offset error At code 32 3 mA
Gain error ±3 % of FSR
Gain error drift 0.3 0.4 %/°C
Offset error drift 0.3 0.5 %/°C
IMAX Maximum output current 102.3 mA
ILIMIT Average VCM current limit See (1) 110 160 240 mA
IDETCODE Minimum VCM code for OPEN and SHORT detection See (2) 256 mA
fSW Switching frequency Selectable through CONTROL register 0.5 4 MHz
VDRP Internal dropout See (3) 0.4 V
LVCM VCM inductance 30 150 µH
RVCM VCM resistance 11 22 Ω
LENS MOVEMENT CONTROL
tset1 Lens settling time ±10% error band 2/fVCM ms
tset2 Lens settling time ±10% error band 1/fVCM ms
fVCM VCM resonance frequency 50 150 Hz
VCM resonance frequency tolerance When 1/fVCM compensation is used –10% 10%
When 2/fVCM compensation is used –30% 30%
LOGIC I/Os (SDA AND SCL)
IIN Input leakage current V = 1.8 V, SCL –4.25 4.25 µA
V = 1.8 V, SDA –1 1
RPullUp I2C pull-up resistors SDA and SCL pins 4.7 kΩ
VIH Input high level See (4) 1.17 3.6 V
VIL Input low level See (5) 0 0.63 V
tTIMEOUT SCL timeout for shutdown detection 0.5 1 ms
RPD Pull down resistor at SCL line 500 kΩ
fSCL I2C clock frequency 400 kHz
INTERNALOSCILLATOR
fOSC Internal oscillator 20°C ≤ TA ≤ 70°C –3% 3%
Frequency accuracy -40°C ≤ TA ≤ 85°C –5% 5%
THERMAL SHUTDOWN
TTRIP Thermal shutdown trip point 140 °C
(1) During short circuit condition driver current limit comparator will trip and short is detected and driver goes into STANDBY and short flag is set high in the status register.
(2) When testing VCM open or short this is the recommended minimum VCM code (in dec) to be used.
(3) This is the voltage that is needed for the feedback resistor and high side driver. It should be noted that the maximum VCM resistance is limited by this voltage and supply voltage. For example, 3-V supply maximum VCM resistance is: RVCM = (VBAT – VDRP)/IVCM = (3 V - 0.4 V)/102.3 mA = 25.4 Ω.
(4) During shutdown to standby transition VIH low limit is 1.28 V.
(5) During shutdown to standby transition VIL high limit is 0.51 V.

6.6 Data Transmission Timing

VBAT = 3.6 V ±5%, TA = 25ºC, CL = 100 pF (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
f(SCL) Serial clock frequency 100 400 kHz
tBUF Bus Free Time Between Stop and Start Condition SCL = 100 KHz 4.7 µs
SCL = 400 KHz 1.3
tSP Tolerable spike width on bus SCL = 100 KHz 50 ns
SCL = 400 KHz
tLOW SCL low time SCL = 100 KHz 4.7 µs
SCL = 400 KHz 1.3
tHIGH SCL high time SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tS(DAT) SDA → SCL setup time SCL = 100 KHz 250 ns
SCL = 400 KHz 100
tS(STA) Start condition setup time SCL = 100 KHz 4.7 µs
SCL = 400 KHz 600 ns
tS(STO) Stop condition setup time SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tH(DAT) SDA → SCL hold time SCL = 100 KHz 0 3.45 µs
SCL = 400 KHz 0 0.9
tH(STA) Start condition hold time SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tr(SCL) Rise time of SCL Signal SCL = 100 KHz 1000 ns
SCL = 400 KHz 300
tf(SCL) Fall time of SCL Signal SCL = 100 KHz 300 ns
SCL = 400 KHz 300
tr(SDA) Rise time of SDA Signal SCL = 100 KHz 1000 ns
SCL = 400 KHz 300
tf(SDA) Rise time of SDA Signal SCL = 100 KHz 300 ns
SCL = 400 KHz 300

6.7 Typical Characteristics

DRV201 C001_SLVSB25.png
VBAT = 3.7 V
Figure 1. Linear Mode: Supply Current vs Output Current
DRV201 C003_SLVSB25.png
VBAT = 3.7 V
Figure 3. PWM Mode: Efficiency vs Output Current
DRV201 C002_SLVSB25.png
VBAT = 3.7 V
Figure 2. Linear Mode: Efficiency vs Output Current
DRV201 C004_SLVSB25.png
VBAT = 3.7 V
Figure 4. PWM Mode: Supply Current vs Output Current