SLOS825E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ATH_MAX_INPUT[7:0] | |||||||
| R/W-1 | |||||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | ||
|---|---|---|---|---|---|---|
| 7-0 | ATH_MAX_INPUT[7:0] | R/W | 0xFF |
This bit sets the full-scale voltage level at the IN/TRIG pin for audio-to-vibe mode. ATH_MAX_INPUT Voltage (VPP) = ATH_MAX_INPUT[7:0] × 1.8 V / 255 |
||