SLVSGS6A October 2023 – July 2026 DRV3901-Q1
PRODUCTION DATA
There are two parts to this test. First, with the driver disabled (Hi-Z), this test forces a pull up current (IREF_PC_HSRDSON) on OUTH until the output has reached a voltage close to VDRV pre-charge (VREF_PC_HSRDSON). After this, only the high-side (HS) MOSFET switch is turned on with an user configured pull down current (IREF_HSRDSON) on OUTH and the drain to source voltage of the HS MOSFET switch is compared to an internal reference (VREF_HSRDSON). The test has a user configured time out (tHSRDSON). The HS MOSFET is protected by IOCP_HS_RDSON to ensure the MOSFET is switched off in the case of a short-circuit on the output.
A test failure results in abortion of off-state diagnostics and is reported as OFF_DIAG_STAT = 0xB in the STATUS registers with additional information in the OFF_DIAG_STAT_MISC register to differentiate between a pre-charge time out or RDSON failure.
While the user can skip this test with register OFF_DIAG_HS_RDSON_DIS = 0x1, it is recommended to skip both the LS and HS MOSFET switch tests together, and not skip only the LS or HS test.