SLIS150L March 2014 – February 2023 DRV5013
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPEN-DRAIN OUTPUT (OUT) | ||||||
td | Output delay time | B = BRP – 10 mT to BOP + 10 mT in 1 µs | 13 | 25 | µs | |
tr | Output rise time (10% to 90%) | R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V | 200 | ns | ||
tf | Output fall time (90% to 10%) | R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V | 31 | ns |