SLIS150L March 2014 – February 2023 DRV5013
PRODUCTION DATA
#SLIS1507131 shows the DRV5013 open-drain NMOS output structure, rated to sink up to 30 mA of current. For proper operation, use #SLIS1505991 to calculate the value of pullup resistor R1.
The size of R1 is a tradeoff between the OUT rise time and the current when OUT is pulled low. A lower current is generally better, however faster transitions and bandwidth require a smaller resistor for faster switching.
In addition, make sure that the value of R1 > 500 Ω so that the output driver can pull the OUT pin close to GND.
Vref is not restricted to VCC. The allowable voltage range of this pin is specified in the GUID-720FE3D7-33A2-49DE-AAD7-DE9137C81B16.html#TITLE-SLIS150SLIS1504651.
Select a value for C2 based on the system bandwidth specifications as shown in #SLIS1501741.
Most applications do not require this C2 filtering capacitor.