SBAS639C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
Use the parameters listed in Table 2 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 5 V |
Magnet | 15 × 5 × 5 mm NdFeB |
Travel distance | 12 mm |
Maximum B at the sensor at 25°C | ±75 mT |
Device option | DRV5055A3 |