SLVSFY8B February 2020 – August 2021 DRV8210
PRODUCTION DATA
The DRV8210 enters a fault mode when a fault is encountered. This protects the device and the output load. The device behavior in the fault mode is described in Section 8.3.3 and depends on the fault condition. The device leaves the fault mode and re-enters the active mode once the recovery condition is met. Table 8-8 summarizes the fault conditions, response, and recovery.
FAULT | CONDITION | H-BRIDGE | RECOVERY |
---|---|---|---|
Undervoltage Lockout (UVLO), DSG | VCC < VUVLO,VCC falling | Disabled | VCC > VUVLO,VCC rising |
Undervoltage Lockout (UVLO), DRL | VM < VUVLO,VM falling | Disabled | VM > VUVLO,VM rising |
Overcurrent (OCP) | IOUT > IOCP | Disabled | tRETRY |
Thermal Shutdown (TSD) | TJ > TTSD | Disabled | TJ < TTSD – THYS |