SLVSH03 December 2023 DRV8234
PRODUCTION DATA
The DRV8234 enters fault mode when it encounters a fault condition. This protects the device and the load on the outputs. Table 7-23 describes the device behavior in the fault mode which depends on the fault condition. The device will leave the fault mode and re-enter the active mode when the system meets the recovery condition.
| FAULT | FAULT CONDITION | CONFIGURATION | ERROR REPORT | FULL-BRIDGE | INTERNAL CIRCUITS | RECOVERY CONDITION |
|---|---|---|---|---|---|---|
VM undervoltage (VM UVLO) | VVM < VUVLO_VM | _ | nFAULT / I2C | Disabled | Disabled | VVM > VUVLO_VM |
| Overcurrent (OCP) | IOUT > IOCP | OCP_MODE = 0b | nFAULT / I2C | Disabled | Operating | Latched: CLR_FLT |
| OCP_MODE = 1b | nFAULT / I2C | Disabled | Operating | Automatic retry: tRETRY | ||
| Thermal Shutdown (TSD) | TJ > TTSD | TSD_MODE = 0b | nFAULT / I2C | Disabled | Operating | Latched: CLR_FLT |
TSD_MODE = 1b | nFAULT / I2C | Disabled | Operating | Automatic: TJ < TTSD - THYS | ||
| Overvoltage protection (OVP) | OUTx = Hi-Z or nSLEEP = 0; VVOUT - VVM > VSD | _ | I2C when OUTx = Hi-Z | Disabled | Disabled | Automatic: VVOUT - VVM < VSD |