SLVSH03 December 2023 DRV8234
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VM | 4.5 | 38 | V | |
| VIN | Logic input voltage | IN1, IN2, A1, A0, SDA, SCL, nSLEEP | 0 | 5.5 | V | |
| fPWM | PWM frequency | INx | 0 | 200 | kHz | |
| VOD | Open drain pullup voltage | nFAULT, RC_OUT | 0 | 5.5 | V | |
| IOD | Open drain output current | nFAULT, RC_OUT | 0 | 5 | mA | |
| IOUT(1) | Peak output current | OUTx | 0 | 3.7 | A | |
| IIPROPI | Current sense output current | IPROPI | 0 | 3 | mA | |
| VVREF | Current limit reference voltage | VREF | 0 | 3.3 | V | |
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature | –40 | 150 | °C | ||