SLVSH03 December 2023 DRV8234
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply pin voltage | VM | -0.5 | 40 | V |
| Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
| Logic pin voltage | IN1, IN2, A1, A0, SDA, SCL, nSLEEP | -0.3 | 5.75 | V |
| Open-drain output pin voltage | nFAULT, RC_OUT | -0.3 | 5.75 | V |
| Proportional current output pin voltage, VM ≥ 5.45 V | IPROPI | -0.3 | 5.75 | V |
| Proportional current output pin voltage, VM < 5.45 V | -0.3 | VVM + 0.3 | V | |
| Reference input pin voltage | VREF | 0.3 | 5.75 | V |
| Output pin voltage | OUTx | -VSD | VVM+VSD | V |
| Output current | OUTx | Internally Limited | Internally Limited | A |
| Ambient temperature, TA | –40 | 125 | °C | |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |