SLVSFN2B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Figure 8-27 shows the structure of the four level input pins GAIN, MODE and SLEW on hardware interface devices. The input can be set by tying the pin to AGND or AVDD, leaving the pin unconnected, or connecting an external resistor from the pin to ground.