SLVSGX4B June 2022 – December 2024 DRV8329
PRODUCTION DATA
Section 8.2.1.1 lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
|---|---|---|
Supply voltage | VPVDD | 24 V |
Motor peak current | IPEAK | 20 A |
PWM Frequency | fPWM | 20 kHz |
MOSFET VDS Slew Rate | SR | 120 V/us |
MOSFET input gate capacitance | QG |
54 nC |
MOSFET input gate capacitance | QGD | 14 nC |
Dead time | tdead | 200 ns |
Overcurrent protection | IOCP | 30 A |