SLVSGI0C September 2022 – June 2024 DRV8411
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
There is no specific sequence for powering up the DRV8411. The presence of digital input signals is acceptable before VM is applied. After VM is applied to the DRV8411, the device begins operation based on the status of the control pins.