SLVSGI0B september 2022 – july 2023 DRV8411
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | RTE | PWP, DYZ | ||
AIN1 | 14 | 16 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 9.4.1. Internal pulldown resistor. |
AIN2 | 13 | 15 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 9.4.1. Internal pulldown resistor. |
AISEN | 1 | 3 | O | Full bridge A (AOUT1, AOUT2) sense. Connect this pin to a current sense resistor for full bridge A. Connect this pin to the GND pin if current regulation is not required. See Section 9.4.2. |
AOUT1 | 16 | 2 | O | Bridge A output 1 |
AOUT2 | 2 | 4 | O | Bridge A output 2 |
BIN1 | 7 | 9 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 9.4.1. Internal pulldown resistor. |
BIN2 | 8 | 10 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 9.4.1. Internal pulldown resistor. |
BISEN | 4 | 6 | O | Full bridge B (BOUT1, BOUT2) sense. Connect this pin to a current sense resistor for full bridge A. Connect this pin to the GND pin if current regulation is not required. See Section 9.4.2. |
BOUT1 | 5 | 7 | O | Bridge B output 1 |
BOUT2 | 3 | 5 | O | Bridge B output 2 |
GND | 11 | 13 | PWR | Device ground. Connect to system ground. |
NC | 9, 12 | 11, 14 | — | Not connected |
nFAULT | 6 | 8 | OD | Fault indicator output. Pulled low during a fault condition. Connect an external pullup resistor for open-drain operation. See Section 9.4.3. |
nSLEEP | 15 | 1 | I | Sleep mode input. Logic high to enable device. Logic low to enter low-power sleep mode. See . Internal pulldown resistor. |
PAD | — | — | — | Thermal pad. Connect to system ground. |
VM | 10 | 12 | PWR | 1.65-V to 11-V power supply input. Connect a 0.1-µF bypass capacitor to ground, as well as sufficient Bulk Capacitance rated for VM. |