SNLS426F August 2012 – November 2018 DS125BR800
PRODUCTION DATA.
When in SMBus mode (Slave or Master), the MODE pin retains control of the output driver characteristics. In order to override this control function, Register 0x08[2] must be written with a "1". Writing this bit enables MODE control of each channel individually using the channel registers defined in Table 10.