SNLS426F August 2012 – November 2018 DS125BR800
PRODUCTION DATA.
The System Management Bus interface is compatible to SMBus 2.0 physical layer specification. ENSMB = 1 kΩ to VDD to enable SMBus slave mode and allow access to the configuration registers.
The DS125BR800 has the AD[3:0] inputs in SMBus mode. These pins are the user set SMBUS slave address inputs. The AD[3:0] pins have internal pull-down. When left floating or pulled low the AD[3:0] = 0000'b, the device default address byte is 0xB0. Based on the SMBus 2.0 specification, the DS125BR800 has a 7-bit slave address. The LSB is set to 0'b (for a WRITE). The device supports up to 16 address byte, which can be set with the AD[3:0] inputs. Table 9 shows the 16 addresses.
AD[3:0] Settings | Address Bytes (HEX) |
---|---|
0000 | B0 |
0001 | B2 |
0010 | B4 |
0011 | B6 |
0100 | B8 |
0101 | BA |
0110 | BC |
0111 | BE |
1000 | C0 |
1001 | C2 |
1010 | C4 |
1011 | C6 |
1100 | C8 |
1101 | CA |
1110 | CC |
1111 | CE |
The SDA, SCL pins are 3.3 V tolerant, but are not 5 V tolerant. External pull-up resistor is required on the SDA. The resistor value can be from 1 kΩ to 5 kΩ depending on the voltage, loading and speed. The SCL may also require an external pull-up resistor and it depends on the Host that drives the bus.