SNLS144J June 2005 – January 2016 DS40MB200
PRODUCTION DATA.
The DS40MB200 is a signal conditioning 2:1 multiplexer and 1:2 buffer designed to support port redundancy with encoded or scrambled data rates between 1 and 4 Gbps. The DS40MB200 provides fixed equalization at the receive input and pre-emphasis control on the output in order to support signal reach extension.
The DS40MB200 MUX buffer consists of several key blocks:
The high-speed inputs are self-biased to about 1.3 V at IN+ and IN- and are designed for AC coupling. See Figure 7 for details about the internal receiver input termination and bias circuit.
The inputs are compatible to most AC coupling differential signals such as LVDS, LVPECL, and CML. The DS40MB200 is not designed to operate with data rates below 1000 Mbps or with a DC bias applied to the CML inputs or outputs. Most high-speed links are encoded for DC balance and have been defined to include AC coupling capacitors, allowing the DS40MB200 to be inserted directly into the datapath without any limitation. The ideal AC-coupling capacitor value is often based on the lowest frequency component embedded within the serial link. A typical AC-coupling capacitor value ranges between 100 and 1000 nF. Some specifications with scrambled data may require a larger capacitor for optimal performance. To reduce unwanted parasitic effects around and within the AC-coupling capacitor, a body size of 0402 is recommended. Figure 6 shows the AC-coupling capacitor placement in an AC test circuit.
Each input stage has a fixed equalizer that provides equalization to compensate about 5 dB (at 2 GHz) of transmission loss from a short backplane trace (about 10 inches backplane).
Table 1 and Table 2 provide details about how to configure the DS40MB200 multiplexer and loopback settings.
PIN | PIN VALUE | MUX FUNCTION |
---|---|---|
MUX_S0 | 0 | MUX_0 select switch_B input, SIB_0±. |
1 (default) | MUX_0 select switch_A input, SIA_0±. | |
MUX_S1 | 0 | MUX_1 select switch_B input, SIB_1±. |
1 (default) | MUX_1 select switch_A input, SIA_0±. |
PIN | PIN VALUE | LOOPBACK FUNCTION |
---|---|---|
LB0A | 0 | Enable loopback from SIA_0± to SOA_0±. |
1 (default) | Normal mode. Loopback disabled. | |
LB0B | 0 | Enable loopback from SIB_0± to SOB_0±. |
1 (default) | Normal mode. Loopback disabled. | |
LB1A | 0 | Enable loopback from SIA_1± to SOA_1±. |
1 (default) | Normal mode. Loopback disabled. | |
LB1B | 0 | Enable loopback from SIB_1± to SOB_1±. |
1 (default) | Normal mode. Loopback disabled. |
The output driver has pre-emphasis (driver-side equalization) to compensate the transmission loss of the backplane that it is driving. The driver conditions the output signal such that the lower frequency and higher frequency pulses reach approximately the same amplitude at the end of the backplane and minimize the deterministic jitter caused by the amplitude disparity. The DS40MB200 provides four steps of user-selectable pre-emphasis ranging from 0, –3, –6 and –9 dB to handle different lengths of backplane. Figure 8 shows a driver pre-emphasis waveform. The pre-emphasis duration is 200 ps nominal, corresponding to 0.8 unit intervals (UI) at 4Gbps. The pre-emphasis levels of switch-side and line-side can be individually programmed.
PreL_[1:0] | PRE-EMPHASIS LEVEL IN mVPP
(VODB) |
DE-EMPHASIS LEVEL IN mVPP
(VODPE) |
PRE-EMPHASIS IN dB (VODPE/VODB) |
TYPICAL FR4 BOARD TRACE |
---|---|---|---|---|
0 0 | 1200 | 1200 | 0 | 10 inches |
0 1 | 1200 | 850 | −3 | 20 inches |
1 0 | 1200 | 600 | −6 | 30 inches |
1 1 (default) |
1200 | 426 | −9 | 40 inches |
PreS_[1:0] | PRE-EMPHASIS LEVEL IN mVPP
(VODB) |
DE-EMPHASIS LEVEL IN mVPP
(VODPE) |
PRE-EMPHASIS IN dB (VODPE/VODB) |
TYPICAL FR4 BOARD TRACE |
---|---|---|---|---|
0 0 | 1200 | 1200 | 0 | 10 inches |
0 1 | 1200 | 850 | −3 | 20 inches |
1 0 | 1200 | 600 | −6 | 30 inches |
1 1 (default) |
1200 | 426 | −9 | 40 inches |