SNLS708 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | ADAPTIVE_EQ _RELOCK_TIME | RW | 0x4 | Time to wait for lock before incrementing the EQ to next setting 000 : 164 µs 001 : 328 µs 010 : 655 µs 011 : 1.31 ms 100 : 2.62 ms 101 : 5.24 ms 110 : 10.5 ms 111 : 21.0 ms |
4 | AEQ_1ST_LOCK _MODE | RW | 1 | AEQ First Lock Mode. This register bit controls the Adaptive Equalizer algorithm operation at initial Receiver Lock. 0 : Initial AEQ lock may occur at any value 1 : Initial Receiver lock will restart AEQ at 0, providing a more deterministic initial AEQ value |
3 | AEQ_RESTART | RW/SC | 0 | Set high to restart AEQ adaptation from initial value. This bit is self clearing. Adaption is restarted. |
2 | SET_AEQ_FLOOR | RW | 1 | AEQ adaptation starts from a pre-set floor value rather than from zero - good in long cable situations |
1:0 | RESERVED | R | 0x0 | Reserved |