SNLS708 February 2023 DS90UB638-Q1
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0 | Reserved |
| 3:2 | RESERVED | RW | 0 | Reserved |
| 1:0 | CSI_TX_SPEED | RW | 10 | CSI Transmitter Speed select: Controls the CSI Transmitter frequency. 00 : 1.6 Gbps serial rate 01 : Reserved 10 : 800 Mbps serial rate 11 : 400 Mbps serial rate |