SNLS420D July   2012  – July 2015 DS90UB913Q-Q1 , DS90UB914Q-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description continued
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics
    6. 8.6  Timing Requirements: Recommended for Serializer PCLK
    7. 8.7  AC Timing Specifications (SCL, SDA) - I2C Compliant
    8. 8.8  Bidirectional Control Bus DC Timing Specifications (SCL, SDA) - I2C Compliant
    9. 8.9  Switching Characteristics: Serializer
    10. 8.10 Switching Characteristics: Deserializer
    11. 8.11 Typical Characteristics
  9. 9 Parameter Measurement Information
    1. 9.1 AC Timing Diagrams and Test Circuits
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1  Serial Frame Format
      2. 10.3.2  Line Rate Calculations for the DS90UB91xQ
      3. 10.3.3  Deserializer Multiplexer Input
      4. 10.3.4  Error Detection
      5. 10.3.5  Description of Bidirectional Control Bus and I2C Modes
      6. 10.3.6  Slave Clock Stretching
      7. 10.3.7  I2C Pass-Through
      8. 10.3.8  ID[x] Address Decoder on the Serializer
      9. 10.3.9  ID[x] Address Decoder on the Deserializer
      10. 10.3.10 Programmable Controller
      11. 10.3.11 Synchronizing Multiple Cameras
      12. 10.3.12 General-Purpose I/O (GPIO) Descriptions
      13. 10.3.13 LVCMOS VDDIO Option
      14. 10.3.14 Deserializer - Adaptive Input Equalization (AEQ)
      15. 10.3.15 EMI Reduction
        1. 10.3.15.1 Deserializer Staggered Output
        2. 10.3.15.2 Spread Spectrum Clock Generation (SSCG) on the Deserializer
    4. 10.4 Device Functional Modes
      1. 10.4.1  DS90UB91xQ-Q1 Operation With External Oscillator as Reference Clock
      2. 10.4.2  DS90UB91xQ-Q1 Operation With Pixel Clock from Imager as Reference Clock
      3. 10.4.3  MODE Pin on Serializer
      4. 10.4.4  MODE Pin on Deserializer
      5. 10.4.5  Clock-Data Recovery Status Flag (LOCK), Output Enable (OEN) and Output State Select (OSS_SEL)
      6. 10.4.6  Multiple Device Addressing
      7. 10.4.7  Powerdown
      8. 10.4.8  Pixel Clock Edge Select (TRFB / RRFB)
      9. 10.4.9  Power-Up Requirements and PDB Pin
      10. 10.4.10 Built-In Self Test
      11. 10.4.11 BIST Configuration and Status
        1. 10.4.11.1 Sample BIST Sequence
    5. 10.5 Register Maps
  11. 11Application and Implementation
    1. 11.1 Applications Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 Transmission Media
        2. 11.2.1.2 Adaptive Equalizer - Loss Compensation
      2. 11.2.2 Detailed Design Procedure
      3. 11.2.3 Application Curve
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14Device and Documentation Support
    1. 14.1 Documentation Support
      1. 14.1.1 Related Documentation
    2. 14.2 Related Links
    3. 14.3 Community Resources
    4. 14.4 Trademarks
    5. 14.5 Electrostatic Discharge Caution
    6. 14.6 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHS|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

11 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

11.1 Applications Information

The serializer and deserializer support only AC-coupled interconnects through an integrated DC-balanced decoding scheme. External AC-coupling capacitors must be placed in series in the FPD-Link III signal path as illustrated in Figure 45.

DS90UB913Q-Q1 DS90UB914Q-Q1 30144638.gifFigure 45. AC-Coupled Connection

For high-speed FPD-Link III transmissions, the smallest available package should be used for the AC-coupling capacitor. This will help minimize degradation of signal quality due to package parasitics. The I/Os require a
100-nF AC-coupling capacitors to the line.

11.2 Typical Application

DS90UB913Q-Q1 DS90UB914Q-Q1 30144629.gifFigure 46. Application Block Diagram

11.2.1 Design Requirements

11.2.1.1 Transmission Media

The DS90UB91xQ-Q1 chipset is intended to be used in a point-to-point configuration through a shielded twisted pair cable. The serializer and deserializer provide internal termination to minimize impedance discontinuities. The interconnect (cable and connectors) should have a differential impedance of 100 Ω. The maximum length of cable that can be used is dependent on the quality of the cable (gauge, impedance), connector, board (discontinuities, power plane), the electrical environment (for example, power stability, ground noise, input clock jitter, PCLK frequency, and so forth). The resulting signal quality at the receiving end of the transmission media may be assessed by monitoring the differential eye opening of the serial data stream. A differential probe should be used to measure across the termination resistor at the CMLOUTP/N pins. Figure 20 illustrates the minimum eye width and eye height that is necessary for bit error free operation.

11.2.1.2 Adaptive Equalizer – Loss Compensation

The adaptive equalizer is designed to compensate for signal degradation due to the differential insertion loss of the interconnect components. There are limits to the amount of loss that can be compensated – these limits are defined by the gain curve of the equalizer. In addition, there is an inherent tolerance for loss defined by the delta between the minimum VDO of the serializer and the input threshold (Vswing) of the deserializer. In order to determine the maximum cable reach, other factors that affect signal integrity such as jitter, skew, ISI, crosstalk, and so forth, need to be taken into consideration. Figure 49 illustrates the maximum allowable interconnect loss with the adaptive equalizer at its maximum gain setting (914 equalizer gain).

11.2.2 Detailed Design Procedure

Figure 47 shows the typical connection of a DS90UB913Q-Q1 serializer.

DS90UB913Q-Q1 DS90UB914Q-Q1 30144655.gifFigure 47. DS90UB913Q-Q1 Typical Connection Diagram — Pin Control

Figure 48 shows a typical connection of the DS90UB914Q-Q1 deserializer.

DS90UB913Q-Q1 DS90UB914Q-Q1 30144656.gifFigure 48. DS90UB914Q-Q1 Typical Connection Diagram — Pin Control

11.2.3 Application Curve

DS90UB913Q-Q1 DS90UB914Q-Q1 30144687.gifFigure 49. Adaptive Equalizer – Interconnect Loss Compensation