SNLS641 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
CSI_TCK_ZERO is described in Table 88.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TCK_ZERO_OV | R/W | 0h | Override CSI Tck Zero Parameter
0: Tck Zero is automatically determined. 1: Override Tck Zero parameter with a value in bits [5:0] in this register. |
6 | RESERVED | R/W | 0h | Reserved |
5-0 | CSI_TCK_ZERO | R/W | 0h | Tck Zero Value. |