SNLS641 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±8000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±1250 | ||||
IEC 61000-4-2
RD = 330 Ω, CS = 150 pF |
Contact Discharge
(RIN0+, RIN0-, RIN1+, RIN1–) |
±8000 | |||
Air-gap Discharge
(RIN0+, RIN0-, RIN1+, RIN1–) |
±15000 | ||||
ISO 10605
RD = 330 Ω, CS = 150 and 330 pF RD = 2 kΩ, CS = 150 and 330 pF |
Contact Discharge
(RIN0+, RIN0-, RIN1+, RIN1–) |
±8000 | |||
Air-gap Discharge
(RIN0+, RIN0-, RIN1+, RIN1–) |
±15000 |