SNLS641 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
The DS90UB940N-Q1 CSI-2 Tx supports multiple data types. These can be seen in Table 9.
DATA FORMAT | CSI-2 DATA TYPE [5:0] | Reg0x6B [3:2]
IFMT |
Reg0x6B [7:4]
OFMT |
DESCRIPTION |
---|---|---|---|---|
RGB888 | 0x24 | 00 | 0000 | RGB888 image data – using 24-bit container for RGB 24-bpp |
RGB666 | 0x23 | 00 | 0001 | RGB666 image data |
RGB565 | 0x22 | 00 | 0010 | RGB565 image data |
YUV420 | 0x1A | 00 | 0011 | YUV4:2:0 image data, Legacy YUV420 8-bit |
YUV420 8-bit | 0x18 | 00 | 0100 | YUV4:2:0 image data |
YUV422 8-bit | 0x1E | 00 | 0101 | YUV4:2:2 image data |
RAW8 | 0x2A | 11 | 0110 | RAW Bayer, 8-bit image data D[0:7] of serializer inputs are used as RAW data; alignment is configured with CSIIA_{0x6C}_0x09 [4] |
RAW10 | 0x2B | 11 | 0111 | RAW Bayer, 10-bit image data D[0:9] of serializer inputs are used as RAW data; alignment is configured with CSIIA_{0x6C}_0x09 [4] |
RAW12 | 0x2C | 11 | 1000 | RAW Bayer, 12-bit image data D[0:11] of serializer inputs are used as RAW data; alignment is configured with CSIIA_{0x6C}_0x09 [4] |
YUV420 8-bit (CSPS) | 0x1C | 00 | 1001 | YUV4:2:0 image data, YUV420 Chroma shifted pixel sampling |