SNOSB66B August   2011  – November 2014 EMB1412
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
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
  8. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Thermal Performance
  9. 9 Device and Documentation Support
    1. 9.1 Trademarks
    2. 9.2 Electrostatic Discharge Caution
    3. 9.3 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings(1)

MIN MAX UNIT
VCC to VEE −0.3 15 V
VCC to IN_REF −0.3 15 V
IN/INB to IN_REF −0.3 15 V
IN_REF to VEE −0.3 5 V
Maximum junction temperature 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –55 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 2 kV
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Operating Junction Temperature −40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) EMB1412 UNIT
VSSOP (DGN)
8 PINS
RθJA Junction-to-ambient thermal resistance 60(2) °C/W
RθJCbot Junction-to-case (bottom) thermal resistance 4.7
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.
(2) The primary goal of the thermal management is to maintain the integrated circuit (IC) junction temperature (TJ) below a specified limit to ensure reliable long term operation. The maximum TJ of IC components should be estimated in worst case operating conditions. The junction temperature can be calculated based on the power dissipated on the IC and the junction to ambient thermal resistance RθJA for the IC package in the application board and environment. The RθJA is not a given constant for the package and depends on the PCB design and the operating environment.

6.5 Electrical Characteristics

TJ = −40°C to 125°C, VCC = 12 V, INB = IN_REF = VEE = 0 V, No Load on output, unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VCC VCC Operating Range VCC – IN_REF and VCC - VEE 3.5 14 V
UVLO VCC Under-voltage Lockout (rising) VCC – IN_REF 2.4 3.0 3.5 V
VCCH VCC Under-voltage Hysteresis 230 mV
ICC VCC Supply Current 1.0 2.0 mA
CONTROL INPUTS
VIH Logic High 2.3 V
VIL Logic Low 0.8 V
VthH High Threshold 1.3 1.75 2.3 V
VthL Low Threshold 0.8 1.35 2.0 V
HYS Input Hysteresis 400 mV
IIL Input Current Low IN = INB = 0 V -1 0.1 1 µA
IIH Input Current High IN = INB = VCC -1 0.1 1 µA
OUTPUT DRIVER
ROH Output Resistance High IOUT = -10 mA(1) 30 50 Ω
ROL Output Resistance Low IOUT = 10 mA(1) 1.4 2.5 Ω
ISOURCE Peak Source Current OUT = VCC/2, 200 ns pulsed current 3 A
ISINK Peak Sink Current OUT = VCC/2, 200 ns pulsed current 7 A
SWITCHING CHARACTERISTICS
td1 Propagation Delay Time Low to High,
IN/ INB rising ( IN to OUT)
CLOAD = 2 nF 25 40 ns
td2 Propagation Delay Time High to Low,
IN / INB falling (IN to OUT)
CLOAD = 2 nF 25 40 ns
tr Rise time CLOAD = 2 nF 14 ns
tf Fall time CLOAD = 2 nF 12 ns
LATCHUP PROTECTION
AEC –Q100, METHOD 004 TJ = 150°C 500 mA
THERMAL RESISTANCE
RθJA Junction to Ambient,
0 LFPM Air Flow
VSSOP Package 60 °C/W
RθJC Junction to Case VSSOP Package 4.7 °C/W
(1) The output resistance specification applies to the MOS device only. The total output current capability is the sum of the MOS and Bipolar devices.
30134704.gifFigure 1. (A) Inverting
30134705.gifFigure 2. (B) Non-Inverting