SLVSH27B April 2023 – December 2025 ESD451
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | PACKAGE | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | DPL & DPY package | IIO <100nA, across operating temperature range | -5.5 | 5.5 | V | |
| ILEAK | Reverse leakage current | VIO = 5.5V, IO to GND or GND to IO | 5 | 50 | nA | ||
| VBR | Break-down voltage | IIO = 1mA, IO to GND | 7 | 8 | 9 | V | |
| VCLAMP | Clamping voltage with TLP | DPL Package | IPP = 1A, TLP, IO to GND | 7.6 | V | ||
| IPP = 5A, TLP, IO to GND | 8.2 | ||||||
| IPP = 16A, TLP, IO to GND | 10.4 | ||||||
| IPP = 1A, TLP, GND to IO | 7.6 | ||||||
| IPP = 5A, TLP, GND to IO | 8.2 | ||||||
| IPP =16A, TLP, GND to IO | 10.4 | ||||||
| Clamping voltage with surge strike (3) | IPP = 6A, tp = 8/20µs , IO to GND | 9.5 | |||||
| IPP = 6A, tp = 8/20µs , GND to IO | 9.5 | ||||||
| RDYN | Dynamic resistance (2) | IO to GND | 0.19 | Ω | |||
| GND to IO | 0.19 | ||||||
| VCLAMP | Clamping voltage with TLP | DPY Package | IPP = 1A, TLP, IO to GND | 8.2 | V | ||
| IPP = 5A, TLP, IO to GND | 9.2 | ||||||
| IPP = 16A, TLP, IO to GND | 11.5 | ||||||
| IPP = 1A, TLP, GND to IO | 8.2 | ||||||
| IPP = 5A, TLP, GND to IO | 9.2 | ||||||
| IPP =16A, TLP, GND to IO | 11.5 | ||||||
| Clamping voltage with surge strike (3) | IPP = 6A, tp = 8/20µs , IO to GND | 10 | |||||
| IPP = 6A, tp = 8/20µs , GND to IO | 10 | ||||||
| RDYN | Dynamic resistance (2) | IO to GND | 0.24 | Ω | |||
| GND to IO | 0.24 | ||||||
| CL | Line capacitance | DPL & DPY Package | VIO = 0V; ƒ = 1MHz, Vpp = 30mV, IO to GND or IO to GND | 0.5 | pF | ||