Table 5-54 EPI Host-Bus 8 and Host-Bus 16 Interface Timing Requirements(1)
(see Figure 5-24 and Figure 5-26)
| NO. |
|
MIN |
MAX |
UNIT |
| E14 |
tsu(RDATA) |
Setup time, read data |
10 |
|
ns |
| E15 |
th(RDATA) |
Hold time, read data |
0 |
|
ns |
(1) Setup time for FEMPTY and FFULL signals from clock edge is 2 system clocks (MIN).
A. BSEL0 and BSEL1 are available in Host-Bus 16 mode only.
Figure 5-24 Host-Bus 8/16 Mode Read Timing
A. BSEL0 and BSEL1 are available in Host-Bus 16 mode only.
Figure 5-25 Host-Bus 8/16 Mode Write Timing
A. BSEL0 and BSEL1 are available in Host-Bus 16 mode only.
Figure 5-26 Host-Bus 8/16 Mode Muxed Read Timing
A. BSEL0 and BSEL1 are available in Host-Bus 16 mode only.
Figure 5-27 Host-Bus 8/16 Mode Muxed Write Timing