SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
The eight pins of the GPIO_MUX2 block can be selectively mapped to eight General-Purpose Inputs, eight General-Purpose Outputs, or six COMPOUT outputs from the Analog Comparator peripheral. Each GPIO_MUX2 pin can have a pullup enabled or disabled. On reset, all pins of the GPIO_MUX2 block are configured as analog inputs, and the GPIO function is disabled. The GPIO_MUX2 block is programmed through a separate set of registers from those used to program GPIO_MUX1.
The multiple registers responsible for configuring the GPIO_MUX2 pins are organized in register set G. They are accessible by the C28x CPU only. The middle portion of Figure 6-17 shows set G of Control Subsystem registers, plus muxing logic for the associated eight GPIO pins. The GPGMUX1 register selects one of six possible digital output signals from analog comparators, or one of eight general-purpose GPIO digital outputs. The GPGPUD register disables pullups for the GPIO_MUX2 pins when a corresponding bit of that register is set to “1”. Other registers of set G allow reading and writing of the eight GPIO bits, as well as setting the direction for each of the bits (read or write). See Table 6-30 for the mapping of comparator outputs and GPIO to the eight pins of GPIO_MUX2.
Peripheral Modes 0, 1, 2, and 3 are chosen by setting selected bit pairs of GPGMUX1 register to “00”, “01”, “10”, and “11”, respectively. For example, setting bits 5–4 of the GPGMUX1 register to “00” (Peripheral Mode 0) assigns pin GPIO194 to internal signal GPIO194 (digital GPIO). Setting bits 5–4 of the GPGMUX1 register to “11” (Peripheral Mode 3) assigns pin GPIO194 to internal signal COMP6OUT coming from Analog Comparator 6. Peripheral Modes 1 and 2 are reserved and are not currently available.
| DEVICE PIN NAME | C28x
PERIPHERAL MODE 0 |
C28x
PERIPHERAL MODE 1 |
C28x
PERIPHERAL MODE 2 |
C28x
PERIPHERAL MODE 3 |
|---|---|---|---|---|
| GPIO192 | GPIO192 | – | – | – |
| GPIO193 | GPIO193 | – | – | COMP1OUT |
| GPIO194 | GPIO194 | – | – | COMP6OUT |
| GPIO195 | GPIO195 | – | – | COMP2OUT |
| GPIO196 | GPIO196 | – | – | COMP3OUT |
| GPIO197 | GPIO197 | – | – | COMP4OUT |
| GPIO198 | GPIO198 | – | – | – |
| GPIO199 | GPIO199 | – | – | COMP5OUT |
Figure 6-17 Pin Muxing on AIO_MUX1, AIO_MUX2, and GPIO_MUX2