SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| tretention | Data retention duration | TJ = 85°C | 20 | years | |
| SYSCLKOUT (MHz) | SYSCLKOUT (ns) | WAIT STATE |
|---|---|---|
| 125 | 8 | 3 |
| 120 | 8.33 | 2 |
| 110 | 9.1 | 2 |
| 100 | 10 | 2 |
| 90 | 11.11 | 2 |
| 80 | 12.5 | 1 |
| 70 | 14.29 | 1 |
| 60 | 16.67 | 1 |
| 50 | 20 | 1 |
| 40 | 25 | 0 |
| 30 | 33.33 | 0 |
| 20 | 50 | 0 |
| 10 | 100 | 0 |
The equation to compute the Flash wait state in Table 5-20 is as follows:
round up to the next integer, or 1, whichever is larger.