SPRSP93E November 2024 – September 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The MEMSS, or Memory Subsystem, covers the memory architecture used on the C29x platform. Each CPU has a 128-bit program bus, two 64-bit read buses, and a 64-bit write bus. RAM test and memory initialization can only be done from CPU1. Disable the dataline buffer using the enable bit in the MEM_DLB_CONFIG register before initializing memory or running the test mode to invalidate the last buffered data.
| Name | Read Word Access | Zero Wait State Optimization |
|---|---|---|
| LPAx RAM | 128-bit word | Program Access for CPU1 and CPU2 |
| LDAx RAM | 64-bit word | Data Access for CPU1 and CPU2 |
| CPAx RAM | 128-bit word | Program Access for CPU1 and CPU3 |
| CDAx RAM | 64-bit word | Data Access for CPU1 and CPU3 |