SPRSP93E November 2024 – September 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The FSI supports a SPI compatibility mode to enable communication with programmable SPI devices. In this mode, the FSI transmits its data in the same manner as a SPI in a single clock configuration mode. While the FSI is able to physically interface with a SPI in this mode, the external device must be able to encode and decode an FSI frame to communicate successfully. This is because the FSI transmits all SPI frame phases with the exception of the preamble and postamble. The FSI provides the same data validation and frame checking as if it was in standard FSI mode, allowing for more robust communication without consuming CPU cycles. The external SPI is required to send all relevant information and can access standard FSI features such as the ping frame watchdog on the FSIRX, frame tagging, or custom CRC values. The list of features of SPI compatibility mode follows: