SPRSP93E November 2024 – September 2026 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
This section details the IPC features that each CPU can use to request and share information. The IPC features are:
All IPC features are independent of each other, and most do not require any specific data format.
The IPC Module Architecture figure shows the design structure of the IPC module. The functionality is the same between any two CPUs.
There is no message RAM for devices with C29x processors, since it is possible to designate any memory as readable or writable by the various CPUs.