SBOS181F December   2000  – February 2017 INA139 , INA169
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Range
      2. 7.3.2 Bandwidth
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Operation
    2. 8.2 Typical Applications
      1. 8.2.1 Buffering Output to Drive an ADC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Selecting RS and RL
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Output Filter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Offsetting the Output Voltage
      4. 8.2.4 Bipolar Current Measurement
        1. 8.2.4.1 Application Curve
      5. 8.2.5 Bipolar Current Measurement Using a Differential Input of the A/D Converter
      6. 8.2.6 Multiplexed Measurement Using Logic Signal for Power
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VS INA139 –0.3 60 V
INA169 –0.3 75 V
Analog inputs, INA139 Common-mode (2) –0.3 60 V
Differential (VIN+) – (VIN–) –40 2 V
Analog inputs, INA169 Common-mode (2) –0.3 75 V
Differential (VIN+) – (VIN–) –40 2 V
Analog input, out (2) –0.3 40 V
Input current into any pin 10 mA
Operating temperature, TA –55 125 °C
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 125 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage at any pin may exceed the voltage shown if the current at that pin is limited to 10 mA.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
V+ Power-supply voltage INA139 2.7 5 40 V
INA169 2.7 5 60
Common-mode voltage INA139 2.7 12 40 V
INA169 2.7 12 60

Thermal Information

THERMAL METRIC(1) INA1x9 UNIT
DBV (SOT-23)
5 PINS
RθJA Junction-to-ambient thermal resistance 168.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 73.8 °C/W
RθJB Junction-to-board thermal resistance 28.1 °C/W
ψJT Junction-to-top characterization parameter 2.5 °C/W
ψJB Junction-to-board characterization parameter 27.6 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

INA139: all other characteristics at TA = –40°C to +125°C, V+ = 5 V, VIN+ = 12 V, and ROUT = 25 kΩ, unless otherwise noted
INA169: all other characteristics at TA = –40°C to +85°C V+ = 5 V, VIN+ = 12 V, and ROUT = 25 kΩ, unless otherwise noted
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT
Full-scale sense voltage VSENSE = VIN+ – VIN– 100 500 mV
Common-mode input range INA139 2.7 40 V
INA169 2.7 60
Common-mode rejection INA139:
VIN+ = 2.7 V to 40 V, VSENSE = 50 mV
99 115 dB
INA169:
VIN+ = 2.7 V to 60 V, VSENSE = 50 mV
100 120 dB
Offset voltage (1) RTI INA139 ±0.2 ±1.5 mV
INA169 ±0.2 ±1
vs. temperature TMIN to TMAX 1 µV/°C
vs power supply (V+) INA139:
V+ = 2.7 V to 40 V, VSENSE = 50 mV
0.5 10 µV/V
INA169:
V+ = 2.7 V to 60 V, VSENSE = 50 mV
0.1 10 µV/V
Input bias current 10 µA
OUTPUT
Transconductance vs temperature VSENSE = 10 mV – 150 mV 990 1000 1010 µA/V
VSENSE = 10 mV 10 nA/°C
Nonlinearity error VSENSE = 10 mV to 150 mV INA139 ±0.01% ±0.13%
INA169 ±0.01% ±0.1%
Total output error VSENSE = 100 mV ±0.5% ±2%
Output impedance 1 || 5 GΩ || pF
Voltage output Swing to power supply, V+ (V+) – 0.9 (V+) – 1.2 V
Swing to common-mode, VCM VCM – 0.6 VCM – 1
FREQUENCY RESPONSE
Bandwidth ROUT = 10 kΩ 440 kHz
ROUT = 20 kΩ 220 kHz
Settling time (0.1%) 5-V step, ROUT = 10 kΩ 2.5 µs
5-V step, ROUT = 20 kΩ 5 µs
NOISE
Output-current noise density 20 pA/√Hz
Total output-current noise BW = 100 kHz 7 nA RMS
POWER SUPPLY
Operating range, V+ INA139 2.7 40 V
INA169 2.7 60 V
Quiescent current VSENSE = 0, IO = 0 60 125 µA
TEMPERATURE RANGE
Specification, TMIN to TMAX INA139 –40 125 °C
INA169 –40 85 °C
Operating –55 125 °C
Storage –65 150 °C
Thermal resistance, θJA 200 °C/W
Defined as the amount of voltage (VSENSE) to drive the output to zero.

Typical Characteristics

at TA = 25°C, V+ = 5 V, VIN+ = 12 V, and RL = 125 kΩ, unless otherwise noted.
INA139 INA169 graph_1_sbos181.gif
Figure 1. Gain vs Frequency
INA139 INA169 graph_3_sbos181.gif
Figure 3. Power-Supply Rejection vs Frequency
INA139 INA169 graph_5_sbos181.gif
Output error is essentially independent both of V+ supply voltage and input common-mode voltage.
Figure 5. Total Output Error vs Power-Supply Voltage
INA139 INA169 graph_7_sbos181.gif
Figure 7. Step Response
INA139 INA169 graph_2_sbos181.gif
Figure 2. Common-Mode Rejection vs Frequency
INA139 INA169 graph_4_sbos181.gif
Figure 4. Total Output Error vs VIN
INA139 INA169 graph_6_sbos181.gif
Figure 6. Quiescent Current vs Power-Supply Voltage
INA139 INA169 graph_8_sbos181.gif
Figure 8. Step Response