12 Revision History
Changes from Revision G (Februay 2017) to Revision H (October 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision F (June 2016) to Revision G (February 2017)
- Changed first sub-bullet of Accuracy Features bullet: deleted ±1.5% from sub-bullet and added version differences Go
- Changed 105°C to 125°C in last paragraph of Description section Go
- Added INA199Cx to last row of Analog inputs in Absolute Maximum Ratings tableGo
- Changed INA199Ax HBM value from ±4000 to ±2000 and changed INA199B1, INA199B2, and INA199B3 to INA199Bx and INA199Cx in second V(ESD) section of ESD Ratings tableGo
- Changed maximum specification from 105 to 125 in TA row of Recommended Operating Conditions tableGo
- Changed all TA = –40°C to 105°C to TA = –40°C to 125°C in Electrical Characteristics tableGo
- Added version C to last row of VCM parameter in Electrical Characteristics table Go
- Added versions A and B to first Gain error parameter row, added second row Go
- Changed devices listed in test conditions of GBW parameter in Electrical Characteristics table to INA199x1, INA199x2, and INA199x3, respectively for the three rowsGo
- Changed maximum specification from 105 to 125 in Specified range parameter of Electrical Characteristics tableGo
- Changed 105°C to 125°C in last paragraph of Overview sectionGo
- Changed INA199A2 and INA199B2 to INA199x2 and changed INA199A2 and INA199B2 to INA199x2 in last paragraph of Input Filtering sectionGo
- Changed listed products in table of Figure 22 Go
- Changed version B to version B and C in second paragraph of Improving Transient Robustness sectionGo
Changes from Revision E (December 2015) to Revision F (June 2016)
- Changed Package Features bullet to include pin count for both packages Go
- Deleted last Applications bulletGo
- Changed Description sectionGo
- Changed Analog inputs parameter in Absolute Maximum Ratings tableGo
- Changed ESD Ratings table: deleted both Machine model rows, changed INA199B HBM specificationGo
- Changed Electrical Characteristics table: recombined the two Electrical Characteristics tables into one Go
- Added minimum specification to second row of Power Supply, VS
parameter in Electrical Characteristics table Go
- Added θJA parameter back to Electrical Characteristics table Go
Changes from Revision D (November 2012) to Revision E (December 2015)
- Added ESD Ratings table, Thermal Information table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from Revision C (August 2012) to Revision D (November 2012)
- Changed Frequency Response, Bandwidth parameter in Electrical Characteristics tableGo
- Updated Figure 7-2
Go
- Updated Figure 7-3
Go
Changes from Revision B (February 2010) to Revision C (August 2012)
- Added INA199Bx gains to fourth Features bulletGo
- Added INA199Bx data to Product Family TableGo
- Added INA199Bx data to Package Information tableGo
- Added silicon version B data to Input, Common-Mode Input Range parameter of Electrical Characteristics tableGo
- Added QFN package information to Temperature Range section of Electrical Characteristics tableGo
- Updated Figure 6-3
Go
- Updated
Figure 6-9
Go
- Updated
Figure 6-12
Go
- Changed last paragraph of the Selecting RS
section to cover both INA199Ax and INA199Bx versionsGo
- Changed Input Filtering sectionGo
- Added Improving Transient Robustness sectionGo
Changes from Revision A (June 2009) to Revision B (February 2010)
- Deleted ordering information content from Package/Ordering tableGo
- Updated DCK pinout drawingGo
Changes from Revision * (April 2009) to Revision A (June 2009)
- Added ordering number and transport media, quantity columns to Package/Ordering Information tableGo