SLYS017D April 2018 – July 2022 INA180-Q1 , INA2180-Q1 , INA4180-Q1
PRODMIX
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| CMRR | Common-mode rejection ratio, RTI(1) | VIN+ = 0 V to 26 V, VSENSE = 10 mV, TA = –40°C to +125°C | 84 | 100 | dB | |||
| VOS | Offset voltage(2), RTI | ±100 | ±500 | μV | ||||
| VIN+ = 0 V | ±25 | ±150 | ||||||
| dVOS/dT | Offset drift, RTI | TA = –40°C to +125°C | 0.2 | 1 | μV/°C | |||
| PSRR | Power-supply rejection ratio, RTI | VS = 2.7 V to 5.5 V, VSENSE = 10 mV | ±8 | ±40 | μV/V | |||
| IIB | Input bias current | VSENSE = 0 mV, VIN+ = 0 V | 0.1 | µA | ||||
| VSENSE = 0 mV | 80 | |||||||
| IIO | Input offset current | VSENSE = 0 mV | ±0.05 | µA | ||||
| OUTPUT | ||||||||
| G | Gain | A1 devices | 20 | V/V | ||||
| A2 devices | 50 | |||||||
| A3 devices | 100 | |||||||
| A4 devices | 200 | |||||||
| EG | Gain error | VOUT = 0.5 V to VS – 0.5 V, TA = –40°C to +125°C | ±0.1% | ±1% | ||||
| Gain error vs temperature | TA = –40°C to +125°C | 1.5 | 20 | ppm/°C | ||||
| Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.01% | ||||||
| Maximum capacitive load | No sustained oscillation | 1 | nF | |||||
| VOLTAGE OUTPUT(3) | ||||||||
| VSP | Swing to VS power-supply rail(4) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VS) – 0.02 | (VS) – 0.03 | V | |||
| VSN | Swing to GND(4) | RL = 10 kΩ to GND, TA = –40°C to +125°C | (VGND) + 0.0005 | (VGND) + 0.005 | V | |||
| FREQUENCY RESPONSE | ||||||||
| BW | Bandwidth | A1 devices, CLOAD = 10 pF | 350 | kHz | ||||
| A2 devices, CLOAD = 10 pF | 210 | |||||||
| A3 devices, CLOAD = 10 pF | 150 | |||||||
| A4 devices, CLOAD = 10 pF | 105 | |||||||
| SR | Slew rate | 2 | V/µs | |||||
| NOISE, RTI | ||||||||
| Voltage noise density | 40 | nV/√ Hz | ||||||
| POWER SUPPLY | ||||||||
| IQ | Quiescent current | INA180-Q1 | VSENSE = 10 mV | 197 | 260 | µA | ||
| VSENSE = 10 mV, TA = –40°C to +125°C | 300 | |||||||
| INA2180-Q1 | VSENSE = 10 mV | 355 | 500 | |||||
| VSENSE = 10 mV, TA = –40°C to +125°C | 520 | |||||||
| INA4180-Q1 | VSENSE = 10 mV | 690 | 900 | |||||
| VSENSE = 10 mV, TA = –40°C to +125°C | 1000 | |||||||