SLYS017D April 2018 – July 2022 INA180-Q1 , INA2180-Q1 , INA4180-Q1
PRODMIX
The design requirements for the circuit shown in Figure 9-3, are listed in Table 9-3
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Power-supply voltage, VS | 5 V |
| Low-side current sensing | VCM = 0 V |
| RSENSE power loss | < 900 mW |
| Maximum sense current, IMAX | 40 A |
| Current sensing error | Less than 1.5% at maximum current, TJ = 25°C |
| Small-signal bandwidth | > 80 kHz |