SBOSAL5 June 2025 INA2227
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-3 shows that the device input circuitry can accurately measure signals on common-mode voltages beyond the power-supply voltage, VS. For example, the voltage applied to the VS power supply pin can be 5V, whereas the bus power-supply voltage being monitored (the common-mode voltage) can be as high as 48V. The device can also withstand the full -0.3V to 48V range at the input pins, regardless of whether the device has power applied or not.
Place the required power-supply bypass capacitors as close as possible to the supply and ground pins of the device to provide stability. A typical value for this supply bypass capacitor is 0.1µF. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise.