SBOS601A February 2012 – December 2021 INA230
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA230 uses a bank of registers for holding configuration settings, measurement results, minimum and maximum limits, and status information. Table 8-3 summarizes the INA230 registers; refer to the Section 8.2 for an illustration of the registers.
All 16-bit INA230 registers are two 8-bit bytes through the I2C interface.
POINTER ADDRESS | REGISTER NAME | FUNCTION | POWER-ON RESET | TYPE(1) | |
---|---|---|---|---|---|
HEX | BINARY | HEX | |||
00 | Configuration | All-register reset, shunt voltage and bus voltage ADC conversion times and averaging, operating mode | 01000001 00100111 | 4127 | R/ W |
01 | Shunt Voltage | Shunt voltage measurement data | 00000000 00000000 | 0000 | R |
02 | Bus Voltage | Bus voltage measurement data | 00000000 00000000 | 0000 | R |
03 | Power(2) | Contains the value of the calculated power being delivered to the load. | 00000000 00000000 | 0000 | R |
04 | Current(2) | Contains the value of the calculated current flowing through the shunt resistor. | 00000000 00000000 | 0000 | R |
05 | Calibration | Sets full-scale range and LSB of current and power measurements. Overall system calibration. | 00000000 00000000 | 0000 | R/ W |
06 | Mask/Enable | Alert configuration and conversion ready flag | 00000000 00000000 | 0000 | R/ W |
07 | Alert Limit | Contains the limit value to compare to the selected alert function. | 00000000 00000000 | 0000 | R/ W |
FF | Die ID | Contains unique die identification number. | ASCII | ASCII | R |