SBOS644D February 2013 – July 2022 INA231
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
AVG2 (D11) | AVG1 (D10) | AVG0 (D9) | NUMBER OF AVERAGES |
---|---|---|---|
0 | 0 | 0 | 1 |
0 | 0 | 1 | 4 |
0 | 1 | 0 | 16 |
0 | 1 | 1 | 64 |
1 | 0 | 0 | 128 |
1 | 0 | 1 | 256 |
1 | 1 | 0 | 512 |
1 | 1 | 1 | 1024 |
VBUS CT: | Bus Voltage Conversion Time |
Bits 6–8 | These bits set the conversion time for the bus voltage measurement. Table 8-6 shows the VBUS CT bit options and related conversion times for each bit. |